TIDT370
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.1
Switching
Switching behavior is shown in the following figures.
Figure 3-1
Switch-Node Voltage, V
IN
= 13.5 V,
I
OUT
= 0.5 A
Figure 3-2
Switch-node voltage, V
IN
= 28 V,
I
OUT
= 0.5 A