TIDT374 March 2024
The Bode plot is shown in the following figure.
Input Voltage | = 150VAC | |
Load | = full load | |
Bandwidth | = 2.9kHz | |
Phase Margin | = 71° |
Input Voltage | = 230VAC | |
Load | = full load | |
Bandwidth | = 2.6kHz | |
Phase Margin | = 76° |
Input Voltage | = 253VAC | |
Load | = full load | |
Bandwidth | = 2.7kHz | |
Phase Margin | = 76° |