TIDT375
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Data
3
Waveforms
3.1
Switching
3.2
Start-Up Sequence
Test Report
48 V–12 V GaN-Enabled 1.1-kW 1/8th Brick Power Module Reference Design Using UCD