TIDT376
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Data
3
Waveforms
3.1
Switching
3.2
Start-Up Sequence
Features
Efficiency 97.7%
1-MHz switching frequency
Power density 1300 W/in
3
(without connector)
Total thickness without heat sink 10 mm