TIDT379
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Image
2.4
EMI
3
Waveforms
3.1
Switching Node and Output Voltage Ripple
3.2
Start-Up Sequence
3.2
Start-Up Sequence
Start-up behavior with a 120-Vac input is shown in the following figure.
Figure 3-2
Start-Up