TIDT379
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Image
2.4
EMI
3
Waveforms
3.1
Switching Node and Output Voltage Ripple
3.2
Start-Up Sequence
Features
Less than 62-mV peak-to-peak ripple on regulated 3.3-Vdc output
Single-side assembly PCB
Compact design can fit in a 0.75-in × 1.75-in area