Switching behavior is shown in the following figures.
Figure 3-1 Voltage Drain-to-Source, Q7, 37V Input, 3A
Load, Measured 69.2V Vpeak
Figure 3-3 Voltage Drain-to-Source,
Q8, 37V Input, 3A Load, Measured 105.8V Vpeak
Figure 3-5 Voltage Drain-to-Source,
Q10, 37V Input, 3A Load, Measured 136.7V Vpeak
Figure 3-2 Voltage Drain-to-Source, Q7, 57V Input, 3A
Load, Measured 104.2V Vpeak
Figure 3-4 Voltage Drain-to-Source, Q8, 57V Input, 3A
Load, Measured 52.5V Vpeak
Figure 3-6 Voltage Drain-to-Source, Q10, 57V Input, 3A
Load, Measured 110.0V Vpeak