SN6507-Q1 undervoltage protection waveforms are shown in the following figures.
Channel 1: Input voltage at start-up
with UVLO protection at full load, [scale: 5V/div, 400ms/div] Channel 3: Output voltage at start-up with UVLO
protection at full load, [scale: 5V/div, 400ms/div]
Figure 3-28 SN6507-Q1 UVLO Protection at
Rising Input Voltage
Channel 1: Input voltage at shutoff
with UVLO protection at full load, [scale: 5V/div, 400ms/div] Channel 3: Output voltage at shutoff with UVLO
protection at full load, [scale: 5V/div, 400ms/div]
Figure 3-29 SN6507-Q1 UVLO Protection at
Falling Input Voltage