UCC14130-Q1 start-up sequence waveforms are shown in the following figure.
Channel 1: Start-up with input voltage of 15V at full load of 100mA, [scale: 5V/div, 10ms/div] Channel 3: Output voltage at start up with 15 VOUT at full load of 100mA, [scale: 5V/div, 10ms/div]