UCC25800-Q1 shutdown sequence waveforms are shown in the following figure.
Channel 1: Shutoff with input
voltage of 15V at full load of 100mA, [scale: 5V/div, 10ms/div] Channel 3: Output voltage at shutoff with 15
VOUT at full load of 100mA, [scale: 5V/div, 10ms/div]