TIDT382 February 2024
Figure 2-12 shows the thermal image captured with a thermal camera. The image shows that the transformer is the hottest component of this PCB. The thermal image was captured while running both power supplies in parallel at 15 VIN and 100mA full load current.