TIDT383
March 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
3.3
Start-Up Sequence
Start-up behavior is shown in the following figures.
Figure 3-5
Start-Up - 100V
DC
In
Figure 3-6
Start-Up - 400V
DC
In