TIDT384 February   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
  6. 2Testing and Results
    1. 2.1 Efficiency, Power Loss, and Load Regulation Graphs
    2. 2.2 Thermal Images
    3. 2.3 Dimensions
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transient Response
    4. 3.4 Start-Up

Dimensions

Figure 2-14 and Figure 2-15 present the top and bottom photos of the PMP23420 board, respectively. The board dimensions are 5.2in × 3.4in (132.08mm × 86.36mm). Remember that this is an evaluation board and has plenty of unutilized space, for ease of testing. The final design size can be significantly reduced to approximately 55mm × 53mm (or smaller), when omitting the low-side Schottky diodes, which are not absolutely necessary, and pushing the controller circuitry closer to the FETs.


GUID-20240213-SS0I-JHXZ-WT5D-LJ1RMX8SHSDL-low.jpg

Figure 2-14 Top of PMP23420 Board

GUID-20240213-SS0I-PNQQ-9W7T-LVQJ2TTKL497-low.jpg

Figure 2-15 Bottom of PMP23420 Board