TIDT385
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Input Telemetry
3.6
Smooth Transition
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
PoE input voltage
42.5–57VDC
Auxiliary input voltage
48VDC ±10%
Output voltage
5VDC
Output current
9ADC maximum
Switching frequency
250kHz