TIDT385 May   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching Waveforms
    2. 3.2 Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Input Telemetry
    6. 3.6 Smooth Transition

Considerations

The following conditions pertain to the testing of this design:

  • All testing was performed with a 9ADC load, unless otherwise specified.
  • Auxiliary input is 48VDC, unless otherwise specified.
  • PoE inputs are typically 55–57VDC.
  • All testing performed at 25°C ambient temperature, unless otherwise specified.