TIDT385
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Input Telemetry
3.6
Smooth Transition
3.1
Switching Waveforms
Switching behavior is shown in the following figures.
57VDC input, 20V / div, 2μs / div, measured 92.0V peak
Figure 3-1
Primary FET Q27, Drain to PGND
32VDC input, 5V / div, 2μs / div, measured 20.2V peak
Figure 3-2
Secondary Synchronous FET Q28, Drain to GND
57VDC input, 5V / div, 2μs / div, measured 15.8V peak
Figure 3-3
Secondary Synchronous FET Q25, Drain to GND