TIDT385
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Input Telemetry
3.6
Smooth Transition
Features
Dual redundant PoE inputs plus auxiliary 48V input
Smooth transition between all inputs
PoE Port 1 priority over PoE Port 2
Auxiliary priority over either PoE Port
Telemetry for input voltage, current, and power through I2C
88% efficiency from PoE input; 90% efficiency from auxiliary input