This reference design is an ultra-wide input offline high-side buck power supply that provides a 13V output at a maximum of 0.6A. The input accepts a voltage range of 85VAC to 485VAC. The reference design uses the UCC28750 current-mode flyback controller with optocoupler feedback. The design is developed to be resistant to magnetic fields up to 200mT near the inductor.