TIDT391
April 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Switching
3.3
Short-Circuit Protection
Features
Supports 4- to 7-cell battery charging with 900mA charger current
Simple power profile configuration with resistor string without firmware
Compatible with USB-C PD 3.0 Power Protocol
High integration of power path switch
Seamless mode transition to optimize efficiency across a wide input and output range
96% Peak efficiency