TIDT391 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up Sequence
    2. 3.2 Switching
    3. 3.3 Short-Circuit Protection

Required Equipment

The following equipment is required:

  • DC source: GWinstek, GPS-3303C
  • Bidirectional Power Source: IT6010C-80-300
  • USB Type-C DUO EVM board (Sink and Source Emulator)
  • 5V, 2A AC-DC Charger (Non-USB PD Source)
  • 45cm USB Type-C Cable
  • Electronic load: Chroma, 6314A
  • Oscilloscope: Tektronix, DPO 3054
  • Infrared Thermal Camera: Fluke, TiS55
  • True-RMS-Multimeter: Fluke, 287C
  • Digital Power Meter: Yokogawa WT310
  • USB Type C DUO EVM board (Sink and Source Emulator)