TIDT396
June 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Image
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Turn-on Response
1.3
Considerations
All testing performed at 25C ambient temperature unless otherwise noted
All testing performed with 48VDC input and 700mA load unless otherwise noted
All waveforms and test data are using the ISOM8110 opto-emulator unless otherwise noted