• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 300W Thin Profile LLC Reference Design

    • TIDT397 October   2024

       

  • CONTENTS
  • SEARCH
  • 300W Thin Profile LLC Reference Design
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Waveforms
      1. 2.1.1 Start-Up
      2. 2.1.2 Steady State Waveforms
      3. 2.1.3 Load Transient
      4. 2.1.4 Output Voltage Ripple
    2. 2.2 Loop Response
    3. 2.3 Efficiency
    4. 2.4 Thermal Images
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

300W Thin Profile LLC Reference Design

Description

This reference design demonstrates a half-bridge resonant converter on a single copper layer printed circuit board (PCB) that accepts a 385V input and generates an isolated 22.5V output up to 13.5A load. This design is comprised of the UCC256603 half-bridge LLC controller and UCC24612 synchronous rectifier (SR) controller, achieving a peak efficiency of 95.76%. PMP23463 achieves < 1% output ripple at no load and < 3% output voltage deviation during no load to full load transient.

Features

  • Single layer PCB
  • Less than or equal to 10mm maximum component height
  • Less than output voltage deviation during no load to full load transient

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale