TIDT399
July 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Thermal Images
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
Trademarks
Features
Peak efficiency of 95% at –12V
OUT
and 2.2A load
Switching frequency of 400kHz
Regulator includes integrated FETs
4-layer board (1oz copper, each layer)
Small design size: 17.0mm × 30.5mm (board size: 76.2mm × 68.6mm)
Dithering feature improves EMI performance