TIDT403 August 2024
Considering the converter is working in synchronous rectification status, the light load efficiency is very low. There are two options we can adopt to optimize the load. One option is decreasing the switching frequency and another option is burst mode. Of course, we also can combine the two options into one. As shown in Table 2-9, decreasing the switching frequency at light load contributes to higher efficiency with maximum 4% efficiency promotion.
Vin (V) |
Vout (V) |
Load (A) | Switching Frequency (kHz) |
Efficiency Optimized |
Efficiency Before |
---|---|---|---|---|---|
400 |
9 |
20 |
133.7 |
86.67% |
82.92% |
400 |
9 |
40 |
133.7 |
91.88% |
89.85% |
400 |
9 |
60 |
179.2 |
92.82% |
92.21% |
400 |
9 |
80 |
179.2 |
93.63% |
93.09% |
400 |
9 |
100 |
200 |
93.43% |
93.38% |
Light load efficiency image is shown in Figure 2-13.