TIDT403A
August 2024 – December 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Performance
2.4
Bode Plots
2.5
Light Load Efficiency Optimization
2.6
Switching Frequency Choice
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Overcurrent Protection
3.4
Load Transients
3.5
Turn ON and OFF
4
References
Trademarks
Features
GaN based phase-shifted full-bridge (PSFB) using LMG3522 and controlled using C29 microcontroller unit (MCU)
200kHz switching frequency, magnetic size is 35% less than 100kHz
95.48% at 200kHz, 400V V
in
, 13.5V V
out
, about 1kW
Dual active clamping circuits for high-frequency scenario and low synchronous rectifier (SR) MOSFET voltage stress
Light load efficiency optimization promotes maximum 5% efficiency