TIDT403A August 2024 – December 2024
As shown in Figure 2-14, the efficiency at 200KHz is 2% lower than 100KHz, and the efficiency at 300KHz is 5% lower than 100KHz. Meanwhile, considering the magnetic volume at 100kHz, 200kHz, and 300kHz, the 200kHz switching frequency is preferred.