TIDT407 October 2024
The following figure show the charge mode efficiency across different input voltage conditions at 12S battery. Figure 2-1 and Figure 2-2 show the efficiency at OTG (reverse power) mode, output current is set to 3A for 5V, 9V, 15V input source, and 5A for 20V, 28V, 48V input source.