TIDT407
October 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Charge Mode Start-Up Waveform
3.2
OTG Mode Start-Up Waveform
3.3
Voltage Transition at OTG Mode
3.4
Ripple and Noise at OTG Mode
3.5
Load Transients at OTG Mode
3.6
Switching Waveform
3.7
Overcurrent Protection at OTG Mode
3.8
Short-Circuit Protection
Trademarks
Features
Compatible with USB PD3.1 EPR protocol
Supports 10 to 12 cell batteries
Dual role power (DRP) with maximum 240W capability
Provide short to 48V Vbus protection
Seamless transition among buck, buck-boost, and boost across wide input and output range
Full-load efficiency 97.6%