TIDT407 October 2024
Efficiency data is shown in Table 2-1 and Table 2-2.
Vsys (V) | Iin (A) | Pin (W) | Vbat (V) | Ichg (A) | Pout (W) | Efficiency | Power Loss (W) |
---|---|---|---|---|---|---|---|
4.99 | 2.340 | 11.7 | 49.1 | 0.200 | 9.8 | 84.07% | 1.9 |
9.20 | 2.760 | 25.4 | 49.8 | 0.457 | 22.7 | 89.59% | 2.6 |
15.28 | 2.760 | 42.2 | 49.8 | 0.782 | 38.9 | 92.31% | 3.2 |
20.48 | 4.600 | 94.2 | 49.8 | 1.768 | 88.0 | 93.44% | 6.2 |
27.50 | 4.612 | 126.8 | 49.8 | 2.425 | 120.7 | 95.18% | 6.1 |
47.25 | 4.605 | 217.6 | 49.8 | 4.242 | 211.2 | 97.07% | 6.4 |
Vbat (V) | Idisc (A) | Pin (W) | Vsys (V) | Iout (A) | Pout (W) | Efficiency | Power Loss (W) |
---|---|---|---|---|---|---|---|
49.9 | 0.512 | 25.6 | 48.1 | 0.503 | 24.2 | 94.6% | 1.4 |
49.9 | 1.260 | 62.8 | 48.0 | 1.251 | 60.0 | 95.5% | 2.8 |
49.8 | 2.441 | 121.6 | 47.7 | 2.506 | 119.6 | 98.4% | 2.0 |
49.7 | 3.656 | 181.8 | 47.6 | 3.758 | 179.0 | 98.4% | 2.9 |
49.7 | 4.902 | 243.5 | 47.5 | 5.010 | 237.8 | 97.7% | 5.7 |
49.9 | 0.400 | 20.0 | 36.2 | 0.503 | 18.2 | 91.2% | 1.8 |
49.9 | 0.970 | 48.4 | 35.9 | 1.251 | 45.0 | 92.9% | 3.4 |
49.8 | 1.884 | 93.9 | 35.9 | 2.5 | 89.6 | 95.5% | 4.2 |
49.8 | 2.802 | 139.5 | 35.8 | 3.757 | 134.4 | 96.3% | 5.1 |
49.7 | 3.709 | 184.5 | 35.6 | 5.001 | 178.2 | 96.6% | 6.3 |
49.9 | 0.317 | 15.9 | 28.0 | 0.502 | 14.1 | 89.0% | 1.7 |
49.9 | 0.759 | 37.9 | 27.9 | 1.254 | 34.9 | 92.3% | 2.9 |
49.9 | 1.471 | 73.4 | 27.8 | 2.505 | 69.6 | 94.8% | 3.8 |
49.8 | 2.184 | 108.8 | 27.7 | 3.757 | 104.0 | 95.6% | 4.8 |
49.8 | 2.902 | 144.4 | 27.6 | 5.001 | 138.0 | 95.6% | 6.4 |
Vbat (V) | Idisc (A) | Pin (W) | Vsys (V) | Iout (A) | Pout (W) | Efficiency | Power Loss (W) |
49.9 | 0.512 | 25.6 | 48.1 | 0.503 | 24.2 | 94.6% | 1.4 |
49.9 | 1.260 | 62.8 | 48.0 | 1.251 | 60.0 | 95.5% | 2.8 |
49.8 | 2.441 | 121.6 | 47.7 | 2.506 | 119.6 | 98.4% | 2.0 |
49.7 | 3.656 | 181.8 | 47.6 | 3.758 | 179.0 | 98.4% | 2.9 |
49.7 | 4.902 | 243.5 | 47.5 | 5.010 | 237.8 | 97.7% | 5.7 |
49.9 | 0.400 | 20.0 | 36.2 | 0.503 | 18.2 | 91.2% | 1.8 |
49.9 | 0.970 | 48.4 | 35.9 | 1.251 | 45.0 | 92.9% | 3.4 |
49.8 | 1.884 | 93.9 | 35.9 | 2.5 | 89.6 | 95.5% | 4.2 |
49.8 | 2.802 | 139.5 | 35.8 | 3.757 | 134.4 | 96.3% | 5.1 |
49.7 | 3.709 | 184.5 | 35.6 | 5.001 | 178.2 | 96.6% | 6.3 |
49.9 | 0.317 | 15.9 | 28.0 | 0.502 | 14.1 | 89.0% | 1.7 |
49.9 | 0.759 | 37.9 | 27.9 | 1.254 | 34.9 | 92.3% | 2.9 |
49.9 | 1.471 | 73.4 | 27.8 | 2.505 | 69.6 | 94.8% | 3.8 |
49.8 | 2.184 | 108.8 | 27.7 | 3.757 | 104.0 | 95.6% | 4.8 |
49.8 | 2.902 | 144.4 | 27.6 | 5.001 | 138.0 | 95.6% | 6.4 |
49.9 | 0.245 | 12.2 | 20.0 | 0.502 | 10.0 | 82.1% | 2.2 |
49.9 | 0.553 | 27.6 | 19.9 | 1.253 | 25.0 | 90.5% | 2.6 |
49.9 | 1.068 | 53.3 | 19.9 | 2.504 | 49.7 | 93.4% | 3.5 |
49.8 | 1.583 | 78.9 | 19.8 | 3.7558 | 74.2 | 94.1% | 4.7 |
49.8 | 2.101 | 104.7 | 19.7 | 5.007 | 98.5 | 94.2% | 6.1 |
49.9 | 0.115 | 5.7 | 15.1 | 0.301 | 4.5 | 79.0% | 1.2 |
49.9 | 0.269 | 13.4 | 14.9 | 0.752 | 11.2 | 83.7% | 2.2 |
49.9 | 0.506 | 25.2 | 14.9 | 1.502 | 22.4 | 88.6% | 2.9 |
49.9 | 0.738 | 36.8 | 14.8 | 2.251 | 33.4 | 90.7% | 3.4 |
49.9 | 0.970 | 48.4 | 14.8 | 3.003 | 44.4 | 91.8% | 4.0 |
49.9 | 0.074 | 3.7 | 9.1 | 0.301 | 2.7 | 74.4% | 0.9 |
49.9 | 0.170 | 8.5 | 9.0 | 0.75 | 6.7 | 79.5% | 1.7 |
49.9 | 0.314 | 15.7 | 8.9 | 1.502 | 13.4 | 85.7% | 2.2 |
49.9 | 0.456 | 22.8 | 8.9 | 2.252 | 20.0 | 88.0% | 2.7 |
49.9 | 0.599 | 29.9 | 8.8 | 3.003 | 26.5 | 88.8% | 3.3 |
49.9 | 0.042 | 2.1 | 5.1 | 0.301 | 1.5 | 72.1% | 0.6 |
49.9 | 0.097 | 4.8 | 5.0 | 0.752 | 3.8 | 78.0% | 1.1 |
49.9 | 0.184 | 9.2 | 4.9 | 1.5 | 7.4 | 80.7% | 1.8 |
49.9 | 0.267 | 13.3 | 4.9 | 2.251 | 11.0 | 82.6% | 2.3 |
49.9 | 0.350 | 17.5 | 4.8 | 3.001 | 14.5 | 83.1% | 2.9 |