TIDT407 October 2024
Overcurrent protection was performed at USB Cable end and gradually increase current of E-load at 5V, 9V, 15V, 20V, 28V, 36V, 48V output voltage individually. See Figure 3-57 through Figure 3-63, at OTG mode. BQ25756 regulates the output with Constant voltage and constant current profile, once output current triggers the current limit, the output voltage goes to auto restart.
CH2: Vout, CH4: output current