Switching behavior is shown in Figure 3-1 through
Figure 3-10.
Figure 3-1 PFC, 90Vac Input, Full Load
Figure 3-2 PFC, 110Vac Input, Full Load
Figure 3-3 PFC, 230Vac Input, Full
Load
Figure 3-4 PFC, 264Vac Input, Full
Load
Figure 3-5 PFC, 90Vac Input, Full
Load, Switch Node Waveform
Figure 3-6 PFC, 264Vac Input, Full
Load, Switch Node Waveform
Figure 3-7 LLC, 48V, 10.4A
Load
Figure 3-8 LLC, 48V, 0A LoadNote: CH1: Vgs CH2: Vds CH3: Resonant tank
current
Figure 3-9 LLC, 40V, 10.4A
Load
Figure 3-10 LLC, 30V, 10.4A
LoadNote: CH2: Vds CH4: Resonant tank current