TIDT411
September 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.2.1
Power Factor (PF) and Input Current Total Harmonic Distortion (iTHD)
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-up Sequence
3.4
Dynamic Response
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input Voltage
90Vac to 264Vac
Input Frequency
50Hz to 60Hz
Output Voltage
30Vdc to 48Vdc
Output Current
10.4A