TIDT416 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Key System Specification
  6. 2Test Prerequisites
    1. 2.1 Required Equipment
    2. 2.2 Test Setup
  7. 3Test Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 Thermal Images

Features

  • One MCU controls seven phases simultaneously
  • Peak current mode control, fast load transient
  • Multi-mode operation: buck, buck/boost, boost
  • Current balancing among each phase
  • 99% Peak efficiency
  • Meets Open Rack Base Version 3 (OCP-V3) 50V BBU specification