Efficiency data is shown in
Table 3-1,
Table 3-2, and
Table 3-3.
Table 3-1 Efficiency Data at
VIN = 28.6V
VIN |
IIN |
PIN |
VOUT |
IOUT |
POUT |
Efficiency |
28.600 |
3.799 |
108.655 |
50.040 |
1.997 |
99.930 |
91.970 |
28.600 |
7.348 |
210.161 |
50.010 |
3.997 |
199.890 |
95.113 |
28.600 |
10.897 |
311.667 |
49.910 |
5.997 |
299.310 |
96.035 |
28.60 |
14.597 |
417.463 |
50.330 |
7.997 |
402.489 |
96.413 |
28.600 |
18.096 |
517.539 |
50.210 |
9.997 |
501.949 |
96.988 |
28.600 |
21.695 |
620.475 |
50.090 |
11.997 |
600.930 |
96.850 |
28.600 |
25.244 |
721.982 |
49.970 |
13.997 |
699.430 |
96.876 |
28.600 |
28.793 |
823.488 |
49.840 |
15.997 |
797.290 |
96.819 |
28.600 |
32.392 |
926.424 |
49.690 |
17.997 |
894.271 |
96.529 |
28.600 |
36.292 |
1037.938 |
50.045 |
19.997 |
1000.750 |
96.417 |
28.600 |
39.891 |
1140.874 |
49.880 |
21.997 |
1097.210 |
96.173 |
Table 3-2 Efficiency Data at
VIN = 44V
VIN |
IIN |
PIN |
VOUT |
IOUT |
POUT |
EFFICIENCY |
44 |
2.299 |
101.176 |
50.09 |
1.997 |
100.03 |
98.867 |
44 |
4.599 |
202.353 |
50.1 |
3.997 |
200.25 |
98.961 |
44 |
6.898 |
303.529 |
50.09 |
5.997 |
300.39 |
98.966 |
44 |
9.198 |
404.706 |
50.1 |
7.997 |
400.65 |
98.998 |
44 |
11.497 |
505.882 |
50.1 |
9.997 |
500.85 |
99.005 |
44 |
13.797 |
607.059 |
50.105 |
11.997 |
601.11 |
99.02 |
44 |
16.096 |
708.235 |
50.11 |
13.997 |
701.39 |
99.033 |
44 |
18.496 |
813.81 |
50.11 |
15.997 |
801.61 |
98.501 |
44.1 |
20.795 |
917.066 |
50.11 |
17.997 |
901.83 |
98.339 |
44 |
23.095 |
1016.163 |
50.1 |
19.997 |
1001.85 |
98.591 |
44 |
25.494 |
1121.739 |
50.11 |
21.997 |
1102.27 |
98.264 |
44.1 |
27.794 |
1225.694 |
50.11 |
23.997 |
1202.49 |
98.107 |
44 |
28.993 |
1275.703 |
50.11 |
24.997 |
1252.6 |
98.189 |
44.2 |
29.993 |
1325.691 |
50.11 |
25.997 |
1302.71 |
98.266 |
Table 3-3 Efficiency Data at
VIN = 54V
VIN |
IIN |
PIN |
VOUT |
IOUT |
POUT |
EFFICIENCY |
54.000 |
1.900 |
102.600 |
50.090 |
1.997 |
100.030 |
97.495 |
54.000 |
3.800 |
205.200 |
50.100 |
3.997 |
200.250 |
97.588 |
54.030 |
5.700 |
307.971 |
50.100 |
5.997 |
300.450 |
97.558 |
53.950 |
7.600 |
410.020 |
50.100 |
7.997 |
400.650 |
97.715 |
53.920 |
9.500 |
512.240 |
50.100 |
9.997 |
500.850 |
97.776 |
54.000 |
11.300 |
610.200 |
50.100 |
11.997 |
601.050 |
98.500 |
54.000 |
13.200 |
712.800 |
50.110 |
13.997 |
701.390 |
98.399 |
54.000 |
15.100 |
815.400 |
50.100 |
15.997 |
801.450 |
98.289 |
54.050 |
17.000 |
918.850 |
50.100 |
17.997 |
901.650 |
98.128 |
54.100 |
18.900 |
1022.490 |
50.110 |
19.997 |
1002.050 |
98.001 |
53.900 |
20.900 |
1126.510 |
50.110 |
21.997 |
1102.270 |
97.848 |
54.000 |
22.790 |
1230.660 |
50.110 |
23.997 |
1202.490 |
97.711 |
53.900 |
24.790 |
1336.181 |
50.110 |
25.997 |
1302.710 |
97.495 |