Figure 3-1 through Figure 3-9 show the switching behavior.
Figure 3-1 PFC, 115Vac Input, Full Load
Figure 3-3 PFC, 230Vac Input, Full Load
Figure 3-5 LLC, Full-Charge Mode, 7.5V Output, 19A Load
Figure 3-7 LLC, Full-Charge Mode, 18V Output, 19A Load
Figure 3-9 LLC, Full-Charge Mode, 22.5V Output, 10A Load
Figure 3-11 LLC, Trickle-Charge Mode, 115Vac, 0V Output, 165mA Load, Zoomed In
Figure 3-13 LLC, Trickle-Charge Mode, 115Vac, 3V Output, 165mA Load, Zoomed In
Figure 3-15 LLC, Trickle-Charge Mode, 115Vac, 7.5V Output, 165mA Load, Zoomed In
Figure 3-17 LLC, Trickle-Charge Mode, 115Vac, 12.5V Output, 165mA Load, Zoomed In
Figure 3-19 LLC, Trickle-Charge Mode, 230Vac, 0V Output, 165mA Load, Zoomed In
Figure 3-21 LLC, Trickle-Charge Mode, 230Vac, 3V Output, 165mA Load, Zoomed In
Figure 3-23 LLC, Trickle-Charge Mode, 230Vac, 7.5V Output, 165mA Load, Zoomed In
Figure 3-25 LLC, Trickle-Charge Mode, 230Vac, 12.5V Output, 165mA Load
Figure 3-2 PFC 115Vac Input, Full Load, Peak of AC Line
Figure 3-4 PFC, 230Vac Input, Full Load, Peak of AC Line
Figure 3-6 LLC, Full-Charge Mode, 12.5V Output, 19A Load
Figure 3-8 LLC, Full-Charge Mode, 22.5V Output, 19A Load
Figure 3-10 LLC, Trickle-Charge Mode, 115Vac, 0V Ouptut, 165mA Load
Figure 3-12 LLC, Trickle-Charge Mode, 115Vac, 3V Output, 165mA Load
Figure 3-14 LLC, Trickle-Charge Mode, 115Vac, 7.5V Output, 165mA Load
Figure 3-16 LLC, Trickle-Charge Mode, 115Vac, 12.5V Output, 165mA Load
Figure 3-18 LLC, Trickle-Charge Mode, 230Vac, 0V Output, 165mA Load
Figure 3-20 LLC, Trickle-Charge Mode, 230Vac, 3V Output, 165mA Load
Figure 3-22 LLC, Trickle-Charge Mode, 230Vac, 7.5V Output, 165mA Load
Figure 3-24 LLC, Trickle-Charge Mode, 230Vac, 12.5V Output, 165mA Load