TIDT423 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Voltage Regulation
    3. 2.3 Efficiency Data
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Start-up and Shut Down Waveform
    2. 3.2 Switching
      1. 3.2.1 Voltage Stress
    3. 3.3 VCC Self Bias
    4. 3.4 Output Voltage Ripple
    5. 3.5 Load Dynamic Response
    6. 3.6 Peak Power
    7. 3.7 Short-Circuit Protection
    8. 3.8 Output Over Voltage Protection

Features

  • Achieve 93% efficiency at 90VAC
  • 2.3W per cubic centimeter. Power density based on PCB size
  • Meet DoE Level VII and CoC V5 Tier 2 efficiency standards
  • No load power consumption 18mW at 115VAC, 28mW at 230VAC
  • Provide 100W peak power capability