TIDT423 December 2024
Thermal image is shown in Figure 2-5 through Figure 2-3.
Parts | 90VAC | 115VAC | 230VAC | 264VAC | |
---|---|---|---|---|---|
Temperature(oC) | Temperature(oC) | Temperature(oC) | Temperature(oC) | Room temperature(oC) | |
AC Bridge | 105 | 90 | 75 | 73 | 25 |
UCG28826 | 84 | 76 | 79 | 83 | 25 |
Transformer | 75 | 75 | 76 | 77 | 25 |
SR MOSFET | 68 | 66 | 67 | 66 | 25 |
RCD Snubber | 91 | 83 | 80 | 79 | 25 |