TIDT427 December 2024
Input Voltage (V) | Input Current (A) | Output Voltage (V) | Output Current (A) | Efficiency (%) |
---|---|---|---|---|
48.0 | 0.0 | 12.0 | 0.0 | -0.2% |
48.0 | 0.2 | 12.0 | 0.5 | 78.2% |
48.0 | 0.3 | 12.0 | 1.0 | 87.6% |
48.0 | 0.4 | 12.0 | 1.5 | 91.2% |
48.0 | 0.5 | 12.0 | 2.0 | 92.8% |
48.0 | 0.7 | 12.0 | 2.5 | 93.6% |
48.0 | 0.8 | 12.0 | 3.0 | 94.0% |
48.0 | 0.9 | 12.0 | 3.5 | 94.5% |
48.0 | 1.1 | 12.0 | 4.0 | 94.9% |
48.0 | 1.2 | 12.0 | 4.5 | 95.2% |
48.0 | 1.3 | 12.0 | 5.0 | 95.5% |
48.0 | 1.4 | 12.0 | 5.5 | 95.7% |
48.0 | 1.6 | 12.0 | 6.0 | 95.9% |
48.0 | 1.7 | 12.0 | 6.5 | 96.0% |
48.0 | 1.8 | 12.0 | 7.0 | 96.1% |
48.0 | 2.0 | 12.0 | 7.5 | 96.2% |
48.0 | 2.1 | 12.0 | 8.0 | 96.3% |
48.0 | 2.2 | 12.0 | 8.5 | 96.3% |
48.0 | 2.3 | 12.0 | 9.0 | 96.4% |
48.0 | 2.5 | 12.0 | 9.5 | 96.4% |
48.0 | 2.6 | 12.0 | 10.0 | 96.4% |
48.0 | 2.7 | 12.0 | 10.5 | 96.4% |
48.0 | 2.9 | 12.0 | 11.0 | 96.4% |
48.0 | 3.0 | 12.0 | 11.5 | 96.4% |
48.0 | 3.1 | 12.0 | 12.0 | 96.4% |
48.0 | 3.2 | 12.0 | 12.5 | 96.4% |
48.0 | 3.4 | 12.0 | 13.0 | 96.3% |
48.0 | 3.5 | 12.0 | 13.5 | 96.3% |
48.0 | 3.6 | 12.0 | 14.0 | 96.3% |
48.0 | 3.8 | 12.0 | 14.5 | 96.2% |
48.0 | 3.9 | 12.0 | 15.0 | 96.2% |
48.0 | 4.0 | 12.0 | 15.5 | 96.1% |
48.0 | 4.2 | 12.0 | 16.0 | 96.1% |
48.0 | 4.3 | 12.0 | 16.5 | 96.0% |
48.0 | 4.4 | 12.0 | 17.0 | 96.0% |
48.0 | 4.6 | 12.0 | 17.5 | 95.9% |
48.0 | 4.7 | 12.0 | 18.0 | 95.8% |
48.0 | 4.8 | 12.0 | 18.5 | 95.8% |
48.0 | 5.0 | 12.0 | 19.0 | 95.7% |
48.0 | 5.1 | 12.0 | 19.5 | 95.6% |
48.0 | 5.2 | 12.0 | 20.0 | 95.5% |
48.0 | 5.4 | 12.0 | 20.5 | 95.4% |
48.0 | 5.5 | 12.0 | 21.0 | 95.3% |
48.0 | 5.7 | 12.0 | 21.5 | 95.2% |
48.0 | 5.8 | 12.0 | 22.0 | 95.1% |
48.0 | 5.9 | 12.0 | 22.5 | 94.9% |
48.0 | 6.1 | 12.0 | 23.0 | 94.8% |
48.0 | 6.2 | 12.0 | 23.5 | 94.6% |
48.0 | 6.4 | 12.0 | 24.0 | 94.4% |