TIDU312A May   2014  – November 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 PFC Stage Implementation
    2. 1.2 BL PFC Electrical Specifications
  3. 2Software Overview
    1. 2.1 Software Control Flow
    2. 2.2 Incremental Builds
  4. 3Procedure for Running the Incremental Builds
    1. 3.1 Build 1: Open-Loop Boost With ADC Measurements
      1. 3.1.1 Build 1 Objective
      2. 3.1.2 Build 1 Overview
      3. 3.1.3 Build 1 Protection
      4. 3.1.4 Build 1 Procedure
        1. 3.1.4.1 Step 1.1: Start CCS and Open a Project
        2. 3.1.4.2 Step 1.2: Device Initialization, Main, and ISR Files
        3. 3.1.4.3 Step 1.3: Build and Load the Project
        4. 3.1.4.4 Step 1.4: Debug the Environment Windows
          1. 3.1.4.4.1 Step 1.5: Use Real-Time Emulation
          2. 3.1.4.4.2 Step 1.6: Run the Code for Build 1
    2. 3.2 Build 2: BL PFC With Closed-Current Loop
      1. 3.2.1 Build 2 Objective
      2. 3.2.2 Build 2 Overview
      3. 3.2.3 Build 2 Procedure
        1. 3.2.3.1 Step 2.1: Build and Load Project
    3. 3.3 Build 3: BL PFC With Closed Voltage and Current Loop
      1. 3.3.1 Build 3 Objective
      2. 3.3.2 Build 3 Overview
      3. 3.3.3 Build 3 Procedure
        1. 3.3.3.1 Step 3.1: Build and Load Project
  5. 4Test Results
  6. 5References
  7. 6Revision History

References

For more information, see the following guides:

    BLPFC-GUI-QSG A quick-start guide for quick demo of the BLPFC EVM using a GUI interface
    ..\controlSUITE\development_kits\BLPFC \~Docs\BLPFC-GUI-QSG.pdf
    BLPFC_Rel-1.0-HWdevPkg A folder containing various files related to the F28035 controlCARD schematics and the BL PFC schematic.
    ..\controlSUITE\development_kits\BLPFC\BLPFC_HWDevPkg
    Note:

    This PFC EVM uses an F28035 controlCARD and not the F28027 controlCARD just because of the absence of a RC filter in the F28027 controlCARD. This RC filter is available on both the ADC channels on F28035 controlCARD that sense two BL PFC switch currents. However, on F28027 controlCARD only one of the two ADC channels has this RC filter. A revised version of this F28027 controlCARD can be easily used to implement full control of this BL PFC EVM.