The following lists the key highlights of the C2000 BL PFC EVM:
- Input Voltage (AC Line): 95V (Min) to 240V (Max), 47~63Hz
- 400Vdc Output
- 300 Watts Output Power
- Full Load efficiency greater than 93%
- Power factor at 50% or greater load – 0.98 (Min)
- PWM frequency 200kHz