TIDU858C March 2015 – May 2021
SERIAL NUMBER | PARAMETER | DESCRIPTION | COMMENT |
---|---|---|---|
1 | Number of inputs |
12–16 |
All inputs share common ground. |
2 | Input voltage range |
10–300 V AC/DC |
|
3 | Input voltage frequency |
DC, 50 Hz and 60 Hz |
|
4 | Measurement resolution |
10-, 12-bit |
Module can be configured for 10- or 12- bit configuration |
5 | Input voltage measurement accuracy |
±1% |
|
6 |
Response time |
< 1 ms DC, < 20 ms AC |
Customer implemented |
7 |
Isolator type | Digital Isolator | 3.3-V isolated power supply is generated internally on the module. |
8 | Electrical isolation level | > 5 kVRMS |