TIDU858C March 2015 – May 2021
The UCC12050 500-mW converter was considered for this application. The DC/DC converter was specifically designed for isolated voltage sensing applications relating to protection relays and smart breakers. It features 5-kVRMS rated reinforced isolation and an adjustable 3.3-, 3.7-, 5.0-, or 5.4-V output, ideal for safe and dependable power output to an LDO, voltage reference, or other.
A convenient 5-V nominal input voltage and wide-body SOIC package is ideal for binary input module applications requiring cost-effective safety features. Some features include Under Voltage Lock-Out (UVLO), thermal shutdown, and output voltage selection. Figure 3-4 shows the reinforced isolation DC/DC converter power supply circuit.