TIDU858C March 2015 – May 2021
An alternative approach to binary input module design is to use one of the two following solutions:
A MCU based approach is showcased in TIDA-00847. Some of the advantages include scalability in features and reduction of host processing requirements. MCU based inputs have limitations in terms of ADC resolution scalability and the number of channels. The use of external ADC provides flexibility in choosing the number of channels and resolution.
An ADC based approach provides multiple advantages over an MCU based approach including scalability in terms of channels and resolution making it simpler to design. The use of an ADC with internal computation and thresholding capabilities simplifies host processing.
This ADC based approach measures the input voltage, converts to digital sample value, and interfaces to the host to compute the parameters and compare against a set threshold to detect the binary input status. In some applications, an indication is also provided.
Some of the key advantages with this approach includes wide input measurement, improved accuracy, scalability and improved isolation reliability due to use of digital isolators.
This approach is optimized for group isolated module design where multiple inputs share a common reference. Higher channels means more cost optimization.