TIDU858C March 2015 – May 2021
This section provides details of the functional and performance tests performed on the TIDA-00420 BIM board and the observations.
MODULE FUNCTION | PARAMETERS | OBSERVATIONS |
---|---|---|
Power Supply | Isolated 5.4 V | 5.41 V |
Isolated and regulated 5 V | 4.98 V | |
Non-isolated 3.3 V | 3.29 V | |
Signal Scaling | Voltage reference | 2.491 V |
DC level shifted output | 2.47–2.48 V | |
Gain scale amplifier output ADC_0, ADC_3, ADC_6, ADC_9 | OK | |
ADC Isolated SPI | ADS7953 12-bit, 16 channels | OK |
ADS7952 12-bit, 12 channels | OK | |
ADS7957 10-bit, 16 channels | OK | |
ADS7956 10-bit, 12 channels | OK | |
Accuracy Measurement Performance over Wide AC or DC Inputs | ADS7953 12-bit, 16 channels | OK |
ADS7952 12-bit, 12 channels | OK | |
ADS7957 10-bit, 16 channels | OK | |
ADS7956 10-bit, 12 channels | OK | |
ADC GPIO – Input | Isolated supply status | OK |
ADC GPIO – Output | Isolated supply control | OK |
Diagnostics | Temperature sensor output (0.7 (20°C) to 0.75 (25°C)) | 0.71 V |
Magnetic sensor output approximately 1 V (no field) | 1.002 V | |
LED indications for isolated power status, input supply and UCC12050 sync status | OK |