This reference design is an EMC compliant industrial interface to Sin/Cos position encoders. Applications include industrial drives, which require accurate speed and position control. The design uses a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, allowing for optimization of performance and cost. TIDA-00176 is also provides a simple to connection to external processors using SPI and QEP interfaces and allows for the use of optional, embedded ADCs. For quick evaluation an example firmware for Piccolo™ F28069M MCU LaunchPad™ is provided, which outputs the measured angle from the Sin/Cos encoder with up to 28-bit resolution through the MCU’s USB virtual COM port.