TIDUA71A January 2022 – November 2024
This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external microcontroller. This design leads to improved efficiency, thermal performance, and a smaller total footprint. In addition, this reference design allows for a Class-H implementation to be plug-and-play with minimal software changes to the rest of the automotive audio architecture.