TIDUA71A January   2022  – November 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TAS6584-Q1
      2. 2.3.2 LM5123-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Results
      1. 3.2.1 Class-H Tracking Waveform Example
      2. 3.2.2 Thermal Performance
  10. 4Design and Documentation Support
    1. 4.1 Design Files
    2. 4.2 Support Resources
    3. 4.3 Trademarks
  11. 5About the Author
  12. 6Revision History

TAS6584-Q1

The TAS6584-Q1 device is a four-channel digital input Class-D audio amplifier, specifically designed for use in the automotive industry. The device is designed for higher voltage operation up to 45 V as well as high-output current demands. The ultra-efficient Class-D technology allows for reduced power consumption, reduced PCB area, and less heat in the electrical system. The device realizes a high-fidelity audio sound system design with smaller size, lower weight and advanced functionality. The TAS6584-Q1 has an integrated DSP that enables the Class-H functionality in this system.