TIDUBE1D January 2016 – August 2024
This reference design is a 3.5kW boost PFC regulator that operates in continuous conduction mode and is implemented using the UCC28180 PFC controller. The design is specifically tailored for inverter fed drives for use in major appliances such as air conditioners. This design serves as a simple and superior alternative to existing bulk, passive PFC circuits that are used to meet the power harmonic standards. The system efficiency is greater than 98% over the wide input operating voltage range from 190V to 270V AC under full load conditions. Additionally, this design includes several embedded protections including output overvoltage protection and output short circuit protection.
The main focus of this design is a high efficiency, high PF, and protected DC power rail for targeted applications.