TIDUBE1D January 2016 – August 2024
PARAMETER | SYMBOL | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage | VIN | — | 150 | 230 | 270 | V AC |
Frequency | FAC | — | 47 | — | 64 | Hz |
Power factor | PF | VIN = nom, IOUT = max | — | 0.99 | — | — |
Input current | IIN | VIN = nom, IOUT = max | — | 20 | — | A |
OUTPUT CHARACTERISTICS | ||||||
Output voltage | VOUT | VIN = nom, IOUT = min to max | — | 380 | — | V |
Output current | IOUT | VIN = 190-V AC to max | 0 | — | 9 | A |
Output power | POUT | VIN = 190-V AC to max | — | — | 3.5 | kW |
Line regulation | VIN = min to max, IOUT = nom | — | — | 2 | % | |
Load regulation | VIN = nom, IOUT = min to max | — | — | 3 | % | |
Output voltage ripple | VOUT_RIPPLE | VIN = nom, IOUT = max | — | — | 17.5 | V |
Output overvoltage | VOVP | IOUT = min to max | — | — | 430 | V |
Output overcurrent | IOCP | VIN = min to max | 12 | — | — | A |
SYSTEM CHARACTERISTICS | ||||||
Switching frequency | fSW | — | — | 45 | — | kHz |
Peak efficiency | ηPEAK | Vin=230VAC, Vout=382.54VDC, Pout=1386 W | — | — | 98.128 | % |
Operation temperature | TNOM | With air flow | –25 | — | 65 | °C |