TIDUBE1D January 2016 – August 2024
The UCC28180 is a high performance, CCM, 8-pin programmable frequency PFC controller. The wide and programmable operating frequency of the controller provides flexibility to design at a high frequency to optimize the components. The UCC28180 uses trimmed current loop circuits to achieve less than a 5% THD from a 1.4kW-to-3.8kW load (28% to 108% of full load). A reduced current sense threshold enables the UCC28180 to use a 50% smaller shunt resistor, resulting in lower power dissipation while maintaining low THD. The UCC28180 also consists of an integrated fast gate driver, with a drive of 2-A source current and −1.5-A sink current, which eliminates the requirement for an external gate driver.
The UCC28180 also has a complete set of system protection features that greatly improve reliability and further simplify the design: